Global Website         News         Investor Relations         Careers         Contact Us

NPH10S2403EIC

Isolated 10W Single Output DC/DC Converters

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NPH10S2403EIC

Technical Information

Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1 x 1.26 x 0.39
Dimensions (mm) 25 x 32 x 10
Efficiency (%) 79
Form Factor 1.25 x 1
Output Current (A) 2.94
Isolation (Vdc) 1500
RoHS 6 Yes
Series Headline Isolated 10W Single Output DC/DC Converters
Series Description The NPH10S series of DC/DC converters combines ease of application with versatility. The pin pattern is based on the popular industry standard, but two additional pins may optionally be fi tted to provide a variety of features not commonly found on units of this type. High effi ciency enables full rating to be achieved in a small package without heatsinking. Thermally protected against sustained overload. The copper case achieves effi cient heat transfer and screening. The product range has been recognised by Underwriters Laboratory (UL) to UL 1950 for operational insulation, fi le number E179522 applies.
Total Output Power (W) 10
Output Voltage 1 (V) 3.3
Input Voltage Nominal (V) 24