Global Website         News         Investor Relations         Careers         Contact Us

NMR118C

5V 200mA, Isolated 1W Single Output DC/DC Converter, 21.6-26.4V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NMR118C

Technical Information

Input Voltage Range (V) 21.6 to 26.4
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.236 x 0.394
Dimensions (mm) 19.50 x 6 x 10
Efficiency (%) 70
Package Style SIP
Output Current (A) 0.2
Input Current (mA) 60
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 10
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple Noise (mV pk-pk) 8
RoHS 6 Yes
Series Headline Isolated 1W Single Output DC/DC Converters
Series Description The NMR series of industrial temperature range DC/DC converters are the standard building blocks for on-board distributed power systems. They are ideally suited for providing single rail supplies on primarily digital boards with the added benefit of galvanic isolation to reduce switching noise. Surface mount technology and advanced packaging materials produce rugged reliable performance over an extended temperature range from -40°C to 85°C. For the NMR100PC protection is continuous and auto-resetting on removal of the short circuit.
Total Output Power (W) 1
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 24