Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 2W
Vin(V) 21.6V to 26.4V
Vin(V)typ 24V
Vout(V) 9V
Vout(V)typ 9V
LineRegulation (%) -1.2% to 1.2%
LoadRegulation (%) 5%
Isolation Voltage (V) 3000V
Efficiency (%) 87%
Size(mm)W 19.6mm
Size(mm)L 7.6mm
Size(mm)T 10.0mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 0.222A
Package SIP
Productseries NMK
Product Series Features 3kVDC Isolated 1w Single & Dual Output DC-DC Converters
Regulation Unregulated
Safety Approval UL60950
Brand Murata Power Solutions

Murata Icon X Features

9V 222mA, Isolated 2W Single Output 3kVDC, DC-DC Converter, 21.6-26.4V Input

Download a PDF file of this page

Details