Global Website         News         Investor Relations         Careers         Contact Us

NMF0505DC

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NMF0505DC

Technical Information

Input Voltage Range (V) 4.75 to 5.25
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.385 x 0.268
Dimensions (mm) 19.5 x 9.8 x 6.8
Efficiency (%) 50
Package Style DIP
Output Current (A) 0.1
Isolation (Vdc) 1000
Line Regulation Max (%) 0.25
Load Regulation Max (%) 1.5
Operating Temp. Range (C) 0 to 70
Ripple Noise (mV pk-pk) 60
RoHS 6 Yes
Series Headline Isolated 1W Regulated Single Output DC/DC Converters
Series Description The NMF series of DC/DC converters is used where a tightly regulated supply is required. They are ideal for situations where the intput voltage is not tightly controlled. The output trim pin makes the device particularly suitable for applications requiring a programmable output voltage. The 5V output version can be used to give a regulated output, adjustable between 1.2V and 5.0V with a single resistor.
Total Output Power (W) 0.5
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 5