Global Website         News         Investor Relations         Careers         Contact Us

NMD120509DC

Isolated 1W Twin Output DC/DC Converters

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NMD120509DC

Technical Information

Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.39 x 0.78 x 0.27
Dimensions (mm) 9.8 x 19.8 x 6.8
Efficiency (%) 80
Package Style DIP
Output Current (A) 0.1
Output Current 2 (A) 0.056
Isolation (Vdc) 1000
Operating Temp. Range (C) 0 to 70
RoHS 6 Yes
Series Headline Isolated 1W Twin Output DC/DC Converters
Series Description The NMD series of DC/DC converters are ideally suited to applications where a potential difference exists between loads, e.g. motor control circuits. The twin outputs offer cost and space savings by consolidating two DC/DC converters into one package. All of the rated power may be drawn from a single output provided the total load does not exceed 1 watt.
Total Output Power (W) 1
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 12