Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 1W
Vin(V) 10.8V to 13.2V
Vin(V)typ 12V
Vout(V) 12V
Vout(V)typ 12V
LineRegulation (%) -1.2% to 1.2%
LoadRegulation (%) 9.5%
Isolation Voltage (V) 3000V
Efficiency (%) 79%
Size(mm)W 11.53mm
Size(mm)L 6.1mm
Size(mm)T 7.46mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 0.083A
Package SIP
Productseries NKE
Product Series Features Isolated Sub-Miniature 1W Single Output DC-DC Converters
Regulation Unregulated
Safety Approval UL60950
Brand Murata Power Solutions

Murata Icon X Features

12V 83mA, Isolated Sub-Miniature 1W Single Output 3kVDC,  DC-DC Converters,  10.8V-13.2V Input

Download a PDF file of this page

Details