Global Website         News         Investor Relations         Careers         Contact Us

NDTS2403C

3.3V 909mA, Single Output Isolated DC/DC Converter, 18-36V Input Range

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NDTS2403C

Technical Information

Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.270 x 0.577 x 0.275
Dimensions (mm) 32.26 x 14.66 x 7
Efficiency (%) 71
Mounting Type Through Hole
Output Current (A) 0.909
Input Current (mA) 172
Isolation (Vdc) 1000
Line Regulation Max (%) 0.5
Load Regulation Max (%) 1.2
Operating Temp. Range (C) -40 to 85
Ripple Noise (mV pk-pk) 90
RoHS 6 Yes
Series Headline Isolated 3W Single Output DC/DC Converters
Series Description The NDTS series is a range of low profile DC/DC converters offering a single regulated output over a 2:1 input voltage range. All parts deliver 3W output power up to 85°C without heatsinking. A flyback oscillator design with isolated feedback is used to give regulation over the full operating range of 25% to 100% of full load. It is strongly recommended that external capacitors be used on input and output to guarantee performance over full load and input voltage range (see recommended filter circuit for values).
Total Output Power (W) 3
Output Voltage 1 (V) 3.3
Input Voltage Nominal (V) 24