Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 6W
Vin(V) 18V to 36V
Vin(V)typ 24V
Vout(V) 5V
Vout(V)typ 5V
LineRegulation (%) -0.1% to 0.1%
LoadRegulation (%) 1%
Isolation Voltage (V) 1500V
Efficiency (%) 82%
Size(mm)W 32.0mm
Size(mm)L 20.0mm
Size(mm)T 10.0mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 1.2A
Package DIP
Productseries NDS
Product Series Features Isolated 6W Wide Input Single & Dual Output DC-DC Converters
Regulation Regulated
Safety Approval UL60950
Brand Murata Power Solutions

Murata Icon X Features

5V 1.2A, Isolated 6W Wide Input Single Output 1.5kVDC, DC-DC Converters, 18-36V Input Range

Download a PDF file of this page

Details