Global Website         News         Investor Relations         Careers         Contact Us

NDS6D2405C

6 Watt, +/-5V Single & Dual Output, Isolated DC/DC Converter, 18-36V Input Range.

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NDS6D2405C

Technical Information

Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.26 x 0.787 x 0.414
Dimensions (mm) 32 x 20 x 10.5
Efficiency (%) 82
Package Style DIP
Output Current (A) 0.6
Output Current 2 (A) -0.6
Input Current (mA) 300
Isolation (Vdc) 1500
Line Regulation Max (%) 0.2
Load Regulation Max (%) 1.7
Operating Temp. Range (C) -40 to 85
Quality UL 94V-0 Package materials
Ripple Noise (mV pk-pk) 40
RoHS 6 Yes
Series Headline Isolated 6W Wide Input Single & Dual Output DC/DC Converters
Series Description The NDS6 series of DC/DC converters offer single and dual output voltages from an input voltage range of 18-36V. The NDS6 is housed in an industry standard package with a standard pinout. The NDS6 is packaged in a metal case for improved EMI shielding and is also encapsulated for superior thermal performance. Versions with optional remote on/off control pin are also available. Applications include telecommunications, battery powered systems, process control and distributed power systems.
Total Output Power (W) 6
Output Voltage 1 (V) 5
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 24