Global Website         News         Investor Relations         Careers         Contact Us

NCS3S4812SC

12V 250mA, Isolated 3W 4:1 Input Single Output DC/DC Converter, 18-75V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NCS3S4812SC

Technical Information

Input Voltage Range (V) 18 to 75
Dimensions (inch) 0.864 x 0.372 x 0.443
Dimensions (mm) 21.95 x 9.45 x 11.25
Efficiency (%) 81
Mounting Type Through Hole
Output Current (A) 0.25
Input Current (mA) 150
Isolation (Vdc) 1500
Line Regulation Max (%) 0.5
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple Noise (mV pk-pk) 31
RoHS 6 Yes
Series Headline Isolated 3W 4:1 Input Single Output DC/DC Converters
Series Description The NCS3 series of DC/DC converters offers a single output voltage from input voltage ranges of 9-36V and 18-75V. The NCS3 is housed in an industry standard package with a standard pinout. Applications include telecommunications, battery powered systems, process control and distributed power systems.
Total Output Power (W) 3
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 48