Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 2.31W
Vin(V) 18V to 80V
Vin(V)typ 48V
Vout(V) 3.3V
Vout(V)typ 3.3V
LineRegulation (%) -0.5% to 0.5%
LoadRegulation (%) 1%
Isolation Voltage (V) 1500V
Efficiency (%) 74%
Size(mm)W 21.95mm
Size(mm)L 9.45mm
Size(mm)T 11.25mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 0.7A
Package SIP
Productseries NCS
Product Series Features Isolated 3W 4:1 Input Single Output DC-DC Converters
Regulation Regulated
Safety Approval UL 60950, UKCA, CE
Brand Murata Power Solutions

Murata Icon X Features

3.3V 700mA, Isolated 3W Single Output 1.5kVDC DC-DC Converter, 18-75V Input

Download a PDF file of this page

Details