Global Website         News         Investor Relations         Careers         Contact Us

NCS1S1205SC

5V 200mA, Isolated 1W 4:1 Input Single Output, DC/DC Converters, 4.5-18V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NCS1S1205SC

Technical Information

Input Voltage Range (V) 4.5-18
Design Origin Murata Power Solutions
Dimensions (inch) 0.861 x 0.323 x 0.445
Dimensions (mm) 21.87 x 8.2 x 11.30
Efficiency (%) 79
Mounting Type Through Hole
Output Current (A) 0.2
Input Current (mA) 100
Isolation (Vdc) 1000
Line Regulation Max (%) 0.5
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 105
Quality UL60950
Ripple Noise (mV pk-pk) 25
RoHS 6 Yes
Series Headline Isolated 1W 4:1 Input Single Output Isolated DC/DC Converters.
Series Description The NCS1 series of DC/DC converters offers single output voltages from input ranges of 4.5-18V and 9-36V. The NCS1 is housed in an industry standard package with a standard pinout. Applications include telecommunications , battery powered systems, process control and distributed power systems.
Total Output Power (W) 1
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 12