Global Website         News         Investor Relations         Careers         Contact Us

NCS12D1205C

±5V ±1.2A, Isolated 12W 4:1 Input Dual Output 1.5kVDC ,DC/DC Converters, 9-36V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NCS12D1205C

Technical Information

Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.26 x 0.787 x 0.394
Dimensions (mm) 32 x 20 x 10
Efficiency (%) 81.5
Output Current (A) 1.2
Output Current 2 (A) -1.2
Input Current (mA) 1250
Isolation (Vdc) 1500
Line Regulation Max (%) 1
Load Regulation Max (%) 2
Operating Temp. Range (C) -40 to 85
Ripple Noise (mV pk-pk) 35
RoHS 6 Yes
Series Headline Isolated 12W 4:1 Input Single & Dual Output DC/DC Converters
Series Description The NCS12 series of DC/DC converters offers single & dual output voltages from input voltage ranges of 9-36V and 18-75V. The NCS12 is housed in an industry standard package with a standard pinout. The NCS12 is packaged in a metal case for improved EMI shielding and is also encapsulated for superior thermal performance. Applications include telecommunications, battery powered systems, process control and distributed power systems.
Total Output Power (W) 12
Output Voltage 1 (V) 5
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 12