Global Website         News         Investor Relations         Careers         Contact Us

NCM6D0505EC

±5V ±0.6A, Isolated 6W Wide Input Single & Dual Output DC/DC Converters, 4.5-9V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NCM6D0505EC

Technical Information

Input Voltage Range (V) 4.5 to 9
Design Origin Murata Power Solutions
Dimensions (inch) 1.26 x 0.787 x 0.423
Dimensions (mm) 32.0 x 20.0 x 10.75
Efficiency (%) 80
Mounting Type Through Hole
Output Current (A) 0.6
Output Current 2 (A) -0.6
Input Current (mA) 1500
Isolation (Vdc) 5200
Line Regulation Max (%) 0.75
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple Noise (mV pk-pk) 20
RoHS 6 Yes
Series Headline Isolated 6W Wide Input Single & Dual Output DC/DC Converters.
Series Description The NCM6 series of DC/DC converters offers single & dual output voltages from wide input voltage ranges ranges of 4.5-9, 9-36V & 18-75V. The NCM6 is housed in an industry standard package with a standard pinout. The NCM6 is encapsulated for superior thermal performance. Applications include medical, telecommunication battery powered systems, process control and distributed power systems.
Total Output Power (W) 6
Output Voltage 1 (V) 5
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 5