Global Website         News         Investor Relations         Careers         Contact Us

MYSTM0051EEEFA

Non-Isolated - Point of Load (POL) DC-DC Converter

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MYSTM0051EEEFA

Technical Information

Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata
Dimensions (inch) 1.2 x 0.8 x 0.3
Dimensions (mm) 30.2 x 20.9 x 6.7
Efficiency (%) 87
Form Factor SMD
Mounting Type Surface Mount
Output Current (A) 1.5
Output Current 2 (A) 1.5
Output Current 3 (A) 1.5
Operating Temp. Range (C) -10 to 70
Series Headline 5V/1.5A, 3.3V/1.5A, 1.1V/1.5A, 3 out puts, Non-Isolated - Point of Load (POL) DC-DC Converter, 2 inputs of 10.8V-13.2V Input Voltage Range
Series Description 5V/1.5A, 3.3V/1.5A, 1.1V/1.5A, 3 out puts, Non-Isolated - Point of Load (POL) DC-DC Converter, 2 inputs of 10.8V-13.2V Input Voltage Range
Total Output Power (W) 14.1
Output Voltage 1 (V) 5
Output Voltage 2 (V) 3.3
Output Voltage 3 (V) 1.1
Input Voltage Nominal (V) 12