Global Website         News         Investor Relations         Careers         Contact Us

MYMGK1R820ERSR

Mono Block type Small, High Power Density, 12Vin, 0.7 to 1.8V 20Aout, Non-Isolated Point of Load (POL) DC-DC Converter

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MYMGK1R820ERSR

Technical Information

Input Voltage Range (V) 8.0 to 14
Dimensions (inch) 0.413 x 0.354 x 0.220
Dimensions (mm) 10.5 x 9.0 x 5.6
Efficiency (%) 87.8
Form Factor SMD
Mounting Type Surface Mount
Output Current (A) 20
Input Current (mA) 50/3500
Line Regulation Max (%) 1
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals pending
Ripple Noise (mV pk-pk) 0.8
RoHS 6 Yes
Series Headline Mono Block Type POL, Small & High Power Density, 20A DC-DC Converter
Series Description Mono Block type Small & High Power Density, Non-Isolated Point of Load (POL) DC-DC Converter
Total Output Power (W) 36
Input Voltage Nominal (V) 12