Global Website         News         Investor Relations         Careers         Contact Us

MYBQC01138AZTF

Single Output Isolated, DC-DC Converter

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MYBQC01138AZTF

Technical Information

Input Voltage Range (V) 36 to 75
Design Origin Murata
Dimensions (inch) 2.3 x 1.45 x 0.67
Dimensions (mm) 58.42 x 36.83 x 17.0
Efficiency (%) 95
Form Factor 1/4 Brick
Mounting Type Insert pin
Output Current (A) 38
Isolation (Vdc) 2000
Operating Temp. Range (C) -40 to 85
RoHS 6 Yes
Series Headline 10.6V, 38A, Single Output Isolated 1/4 Brick DC-DC Converter
Series Description 10.6V, 38A, Single Output Isolated 1/4 Brick DC-DC Converter
Total Output Power (W) 402.8
Output Voltage 1 (V) 10.6
Input Voltage Nominal (V) 48