Global Website         News         Investor Relations         Careers         Contact Us

MTU2S0524MC

24V 83mA, Isolated 2W Single & Dual Output SM, DC/DC Converters, 4.5-5.5V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MTU2S0524MC

Technical Information

Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.323 x 0.331 x 0.335
Dimensions (mm) 8.2 x 8.4 x 8.5
Efficiency (%) 85
Mounting Type Surface Mount
Output Current (A) 0.083
Input Current (mA) 460
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 11
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple Noise (mV pk-pk) 14
RoHS 6 Yes
Series Headline Isolated 2W Single & Dual Output SM DC/DC Converters.
Series Description The MTU2 series is a new range of miniature surface mount, high performance 2W DC/DC converters. With a footprint reduction of over 50% from the previous generations of 2W SMD DC/DC, the MTU2 series offers 2W of available output power over a wide temperature range. The MTU2 series is more efficient and offers improved regulation performance for applications where a wide output voltage variation can not be tolerated. The MTU2 series is pin compatible with the MTU1 series. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W) 2
Output Voltage 1 (V) 24
Input Voltage Nominal (V) 5