Global Website         News         Investor Relations         Careers         Contact Us

MTE1S0312MC

12V 83mA, 1W Single Output 1KVDC Isolation, DC-DC Converter, SMD, 2.97-3.63V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MTE1S0312MC

Technical Information

Input Voltage Range (V) 2.97 to 3.63
Design Origin Murata Power Solutions
Dimensions (inch) 0.500 x 0.433 x 0.278
Dimensions (mm) 12.70 x 11 x 7.05
Efficiency (%) 86
Mounting Type Surface Mount
Output Current (A) 0.083
Input Current (mA) 348
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 8
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple Noise (mV pk-pk) 15
RoHS 6 Yes
Series Headline Quarter-brick DOSA-Compatible, Isolated DC-DC Converters
Series Description The MTE1 series is a new range of surface mount, high performance 1W DC-DC converters. The MTE1 series is the new high performance version of our 1W NTE series, the MTE1 series is more efficient and offers improved regulation performance. The MTE1 series offers 1W of available output power over the full industrial temperature range of -40?C to 85?C. The MTE1 series has a MSL rating 1, and is compatible with a peak reflow solder temperature of 245?C as per J-STD-020D.
Total Output Power (W) 1
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 3.3