Global Website         News         Investor Relations         Careers         Contact Us

MGJ6D24H24MC

24V, Isolated 6W Dual Output, DC/DC Converters, 18-36V Input.

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MGJ6D24H24MC

Technical Information

Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.162 x 0.890 x 0.553
Dimensions (mm) 29.51 x 22.61 x 14.05
Efficiency (%) 82
Mounting Type Surface Mount
Output Current (A) 0.125
Output Current 2 (A) 0.125
Input Current (mA) 300
Isolation (Vdc) 5700
Line Regulation Max (%) 1
Load Regulation Max (%) 3
Operating Temp. Range (C) -40 to 105
Ripple Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline 5.7kVDC Isolated 6W Dual Output Gate Drive SM DC/DC Converters.
Series Description Offering two configurable isolated output voltages of 24V, the MGJ6 series of DC-DC converters is ideal for simultaneously powering ‘high side’ and ‘low side’ gate drive circuits for IGBTs, Silicon and Silicon Carbide Mosfets in half bridge circuits. The MGJ6 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters.
Total Output Power (W) 6
Output Voltage 1 (V) 24
Output Voltage 2 (V) 24
Input Voltage Nominal (V) 24