Global Website         News         Investor Relations         Careers         Contact Us

MGJ6D051505LMC

15V/-5V, Isolated 6W Dual Output, DC/DC Converters, 4.5-9V Input.

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MGJ6D051505LMC

Technical Information

Input Voltage Range (V) 4.5 to 9
Design Origin Murata Power Solutions
Dimensions (inch) 1.574 x 1.095 x 0.368
Dimensions (mm) 39.98 x 27.81 x 9.35
Efficiency (%) 79
Mounting Type Surface Mount
Output Current (A) 0.3
Output Current 2 (A) 0.3
Input Current (mA) 1500
Isolation (Vdc) 5700
Line Regulation Max (%) 2
Load Regulation Max (%) 10
Operating Temp. Range (C) -40 to 105
Quality UL60950, ANSI/AAMI ES60601-1, 2MOPP
Ripple Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline 5.2kVDC Isolated 6W Gate Drive SM DC/DC Converters.
Series Description Offering configurable dual output voltages of +15V/-10V, +20V/-5V and +15V/-5V, the MGJ6 series of DC-DC converters is ideal for powering ‘high side’ and ‘low side’ gate drive circuits for IGBTs, Silicon and Silicon Carbide Mosfets in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system efficiency and EMI. The MGJ6 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters. A disable/frequency synchronisation pin simplifies EMC filter design. The MGJ6 protection features include short circuit protection and overload protection.
Total Output Power (W) 6
Output Voltage 1 (V) 15
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 5