Global Website         News         Investor Relations         Careers         Contact Us

MGJ2D151505SC

15V/-5V, 80mA/40mA, Isolated 2W Dual Output, DC/DC Converters, 13.5-16.5V Input.

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MGJ2D151505SC

Technical Information

Input Voltage Range (V) 13.5 to 16.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.774 x 0.396 x 0.498
Dimensions (mm) 19.65 x 10.05 x 12.65
Efficiency (%) 80
Mounting Type Through Hole
Output Current (A) 0.08
Output Current 2 (A) 0.04
Input Current (mA) 120
Isolation (Vdc) 5000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 7
Operating Temp. Range (C) -40 to 100
Quality UL60950 & ES60601-1
Ripple Noise (mV pk-pk) 30
RoHS 6 Yes
Series Headline 5.2kVDC Isolated 2W DC/DC Converters.
Series Description The MGJ2 series of DC-DC converters is ideal for powering ‘high side’ and ‘low side’ gate drive circuits for IGBTs and Mosfets in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system efficiency and EMI. The MGJ2 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters, while the MGJ2 industrial grade temperature rating and construction gives long service life and reliability.
Total Output Power (W) 2
Output Voltage 1 (V) 15
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 15