Global Website         News         Investor Relations         Careers         Contact Us

MEV3S0515SC

15V 200mA, 3W Single Output 3KVDC Isolation DC/DC Converter, 4.5V-5.5V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MEV3S0515SC

Technical Information

Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.774 x 0.301 x 0.4
Dimensions (mm) 19.65 x 7.65 x 10.15
Efficiency (%) 87.5
Mounting Type Through Hole
Output Current (A) 0.2
Input Current (mA) 700
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 6
Operating Temp. Range (C) -40 to 85
Ripple Noise (mV pk-pk) 18
RoHS 6 Yes
Series Headline 3kVDC Isolated 3W Single Output DC/DC Converters
Series Description The MEV3 series is a new range of high performance 3W DC/DC converters, offering 3W of available output power in a previously rated 2W package capable of operation over the full industrial temperature range of -40ºC to 85ºC. Available in an industry standard SIP package, with a pin compatible power upgrade path from the 1W NMV/MEV and 2W NMK series’, they are ideally suited for providing local supplies on control system boards with the added benefit of 3kVDC galvanic isolation.
Total Output Power (W) 3
Output Voltage 1 (V) 15
Input Voltage Nominal (V) 5