Global Website         News         Investor Relations         Careers         Contact Us

MEV1S1212DC

12V 84mA, Isolated 1W single Output DC/DC Converter, 10.8-13.2V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MEV1S1212DC

Technical Information

Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.386 x 0.268
Dimensions (mm) 19.5 x 9.8 x 6.8
Efficiency (%) 88
Package Style DIP
Output Current (A) 0.084
Input Current (mA) 93
Isolation (Vdc) 3000
Line Regulation Max (%) 1.1
Load Regulation Max (%) 3.7
Operating Temp. Range (C) -40 to 85
Ripple Noise (mV pk-pk) 7
RoHS 6 Yes
Series Headline 3kVDC Isolated 1W Single & Dual Output DC/DC Converters
Series Description The MEV series is the new high performance version of our 1W NMV series. The MEV series is more efficient and offers improved regulation performance from 1.8% for applications where a wide output voltage variation can not be tolerated. They are ideally suited for providing local supplies on control system boards with the added benefit of 3kVDC galvanic isolation to reduce switching noise. The MEV series is currently available in an industry SIP 7 or DIP 14 package.
Total Output Power (W) 1
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 12