Global Website         News         Investor Relations         Careers         Contact Us

MEU1S0312ZC

12V 83mA, Isolated 1W Single Output 1kVDC , DC/DC Converters, 2.97-3.63V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MEU1S0312ZC

Technical Information

Input Voltage Range (V) 2.97 to 3.63
Design Origin Murata Power Solutions
Dimensions (inch) 0.327 x 0.240 x 0.313
Dimensions (mm) 8.30 x 6.10 x 7.95
Efficiency (%) 81
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.083
Input Current (mA) 369
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 12
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple Noise (mV pk-pk) 40
RoHS 6 Yes
Series Headline Isolated 1W Single Output DC/DC Converters
Series Description The MEU1 series is a new range of ultra miniature through hole 1W DC/DC converters, available in a ZIP style pinout. . The MEU1 series offers 1W of available output power over the industrial temperature range of -40ºC to 85ºC. They are ideally suited for providing local supplies on control system boards. With the added benefit of 1kVDC galvanic isolation to reduce switching noise and allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist.
Total Output Power (W) 1
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 3.3