Global Website         News         Investor Relations         Careers         Contact Us

MEJ1S0505SC

5V 200mA, Isolated 1W Single/Dual Output 5.2KVDC ,DC/DC Converters, 4.5-5.5V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MEJ1S0505SC

Technical Information

Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.774 x 0.396 x 0.498
Dimensions (mm) 19.65 x 10.05 x 12.65
Efficiency (%) 72
Mounting Type Through Hole
Output Current (A) 0.2
Input Current (mA) 270
Isolation (Vdc) 5200
Line Regulation Max (%) 1.2
Load Regulation Max (%) 7
Operating Temp. Range (C) -40 to 85
Quality UL60950, ANSI/AAMI ES60601-1
Ripple Noise (mV pk-pk) 40
RoHS 6 Yes
Series Description 5.2kVDC Isolated 1W DC/DC Converters
Total Output Power (W) 1
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 5