Global Website         News         Investor Relations         Careers         Contact Us

MEF1S0305SP3C

5V 200mA, Isolated 1W Regulated Single Output, DC/DC Converters, 3.135-3.465V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MEF1S0305SP3C

Technical Information

Input Voltage Range (V) 3.135-3.465
Design Origin Murata Power Solutions
Dimensions (inch) 0.774 x 0.242 x 0.400
Dimensions (mm) 19.65 x 6.15 x 10.15
Efficiency (%) 71
Mounting Type Through Hole
Output Current (A) 0.2
Input Current (mA) 430
Isolation (Vdc) 3500
Line Regulation Max (%) 0.25
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple Noise (mV pk-pk) 9
RoHS 6 Yes
Series Headline Isolated 1W Regulated Single Output DC/DC Converters
Series Description The MEF1 series of DC/DC converters is used where a tightly regulated supply is required. They are ideal for situations where the input voltage is not tightly controlled. The single rail regulated output makes the ideal choice to power sensors, such as pressure transducers, hall effect sensors and mass airflow sensors.
Total Output Power (W) 1
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 3.3