Global Website         News         Investor Relations         Careers         Contact Us

MEE1S0515DC

15v 67mA, Isolated 1W Single Output 1KVDC ,DC/DC Converters, 4.5-5.5V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MEE1S0515DC

Technical Information

Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.457 x 0.390 x 0.272
Dimensions (mm) 11.6 x x 9.9 x 6.9
Efficiency (%) 85.5
Mounting Type Through Hole
Output Current (A) 0.067
Input Current (mA) 230
Isolation (Vdc) 1000
Line Regulation Max (%) 1.1
Load Regulation Max (%) 8
Operating Temp. Range (C) -40 to 85
Quality UL60950 Recognition
Ripple Noise (mV pk-pk) 9
RoHS 6 Yes
Series Headline Isolated 1W Single Output DC/DC Converters
Series Description The MEE1 series is the new high performance version of our 1W NME series. The MEE1 series is more efficient and offers improved regulation performance for applications where a wide output voltage variation can not be tolerated. They are ideally suited for providing local supplies on control system boards with the added benefit of 1kVDC galvanic isolation to reduce switching noise.
Total Output Power (W) 1
Output Voltage 1 (V) 15
Input Voltage Nominal (V) 5