Global Website         News         Investor Relations         Careers         Contact Us

IRH-24/6.3-T110NVF-C

24V, 6.25A, Single Output, Half-brick, 57.6-160V Input Range, Negative Logic, "V" Pinout Option, Slotted Flanged Baseplate, RoHS

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

IRH-24/6.3-T110NVF-C

Technical Information

Input Voltage Range (V) 57.6 to 160
Dimensions (inch) 2.28 x 2.20 x 0.5
Dimensions (mm) 57.9 x 55.9 x 12.7
Efficiency (%) 89
Form Factor 1/2 Brick
Output Current (A) 6.25
Input Current (mA) 60/3000
Isolation (Vdc) 3000
Line Regulation Max (%) 0.2
Load Regulation Max (%) 0.3
Operating Temp. Range (C) -40 to +85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple Noise (mV pk-pk) 240
RoHS 6 Yes
Series Headline 150W Fully Regulated, Half-brick in an Encapsulated Package
Series Description The IRH series offers high output current (up to 30 Amps) in an industry standard half brick. The IRH series delivers fixed DC output voltage up to 150 Watts (24V @ 6.25A) for printed circuit board mounting. Wide range inputs of 57.6 to 160 Volts DC (110 Volts nominal) are ideal for Industrial and Railway applications.
Total Output Power (W) 150
Output Voltage 1 (V) 24
Input Voltage Nominal (V) 110