Global Website         News         Investor Relations         Careers         Contact Us

ICH0415V1NTC

24V, 15A, Single Output Isolated Half Brick DC-DC Converter, 9-36V Input Range, Negative Logic, Through-Hole, Extended Temp. Range, RoHS compliant (pending)

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

ICH0415V1NTC

Technical Information

Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 2.4 x 2.5 x 0.52
Dimensions (mm) 61 x 64 x 13.2
Efficiency (%) 95.2
Form Factor 1/2 Brick
Output Current (A) 15
Input Current (mA) 300/42000
Isolation (Vdc) 1500
Line Regulation Max (%) 0.15
Load Regulation Max (%) 0.15
Operating Temp. Range (C) -55 to 105
Quality UL/IEC/EN60950 safety approvals.
Ripple Noise (mV pk-pk) 240
RoHS 6 Pending
Series Headline Wide input 360W Isolated DC-DC converter in an encased half-brick package
Series Description The ICH series can deliver 360W of power at 24V regulated output, in an industry standard Half Brick size package. The converters have been designed to operate over a wide input voltage range of 9-36V. The output voltage is fully isolated from the input, allowing the output to be positive or negative polarity and with various ground connections. The enclosed half brick package meets the most rigorous performance standards for mobile (12Vin), process control (24Vin), COTS (28Vin) and higher Vin applications.
Total Output Power (W) 360
Output Voltage 1 (V) 24
Input Voltage Nominal (V) 24