Global Website         News         Investor Relations         Careers         Contact Us

DVE0240V2NC

Eighth-brick, without Digital Interface, 5Vout, 40A, 36-75Vin, Negative Logic, RoHS 6

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DVE0240V2NC

Technical Information

Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.9 x 0.45
Dimensions (mm) 58.4 x 22.9 x 11.4
Efficiency (%) 94
Form Factor 1/8 Brick
Output Current (A) 40
Input Current (mA) 90/4460
Isolation (Vdc) 2250
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline 200W Fully Regulated, 1/8brick, DOSA-Compatible, Isolated DC/DC Converters
Series Description The DVE series offers high output current (up to 40 Amps) in an industry standard eighth brick package requiring no heat sink for most applications. The DVE series delivers fixed DC output voltage up to 200 Watts (5V @ 40A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 200
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 48