Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 800W
Vin(V) 36V to 60V
Vin(V)typ 48V
Vout(V) 8V
Vout(V)typ 8V
LineRegulation (%) -0.5% to 0.5%
LoadRegulation (%) -0.5% to 0.5%
Isolation Voltage (V) 1500V
Efficiency (%) 95.8%
Size(mm)W 58.4mm
Size(mm)L 36.8mm
Size(mm)T 14.47mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 100A
Form 1/4 Brick
Package DIP
Productseries DRQ
Product Series Features 800W Fully Regulated, Isolated, Quarter-brick
Brand Murata Power Solutions

Murata Icon X Features

8V, 100A, Single Output, Quarter-brick, 36-60V Input Voltage Range, Negative Logic, Baseplate, Single Vout Pins, RoHS 6

Download a PDF file of this page

Details