Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 420W
Vin(V) 36V to 75V
Vin(V)typ 48V
Vout(V) 12V
Vout(V)typ 12V
LineRegulation (%) -0.625% to 0.625%
LoadRegulation (%) -0.375% to 0.375%
Isolation Voltage (V) 2250V
Efficiency (%) 95.2%
Size(mm)W 58.4mm
Size(mm)L 36.8mm
Size(mm)T 12.19mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 35A
Form 1/4 Brick
Package DIP
Productseries DBQ
Product Series Features 420W Fully Regulated, Digitally Controlled 1/4brick Advanced Bus Converter (ABC)
Brand Murata Power Solutions

Murata Icon X Features

12V, 35A, Single Output, Quarter-brick, 36-75V Input Range, Positive Logic, With Digital Interface, RoHS 6

Download a PDF file of this page

Details