Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 1200W
Totaloutput power (W) 1215W
Form 1U x 54.5 x 321.5
Vin (VAC) 90Vac to 264Vac
Vout(V) 12V
Vout(V)typ 12V
Iout(A)Max 100A
Efficiency (%) 94%
Size(mm)W 54.5mm
Size(mm)L 321.5mm
Size(mm)T 40.0mm
Operatingtemperature(degC) 0℃ to 60℃
Outputs (#) 2
Productseries D1U54P-W-1200-12-HxxPC
Product Series Features 54mm 1U Front End AC-DC Power Supply Converter
Safety Approval UL60950, ANSI/AAMI ES60601-1
Vout2 (V) 5V
Vout2 (V)typ 5V
Iout2(A)Max 3A
Brand Murata Power Solutions

Murata Icon X Features

AC-DC 1200 Watt, 12V Main Output, 5V Standby Output Front-End Power Supply with back to front airflow