Global Website         News         Investor Relations         Careers         Contact Us

D1U4CS-D-2100-52-HA3DC

DC/DC 2100 Watt, 52.5V Main Output, 5V Standby Output Front-End Power Supply with front to back airflow

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D1U4CS-D-2100-52-HA3DC

Technical Information

Total Output Power (W) 2100
Input Voltage Range (V) 40 to 72
Output Voltage 1 (V) 52.5
Output Voltage 2 (V) 5
Efficiency (%) 93
Operating Temp. Range (C) -5 to 55
Design Origin Murata Power Solutions
Dimensions (inch) 1.6 x 4 x 13.5
Dimensions (mm) 40.64 x 101.60 x 344.47
Output Current (A) 40
Output Current 2 (A) 0.75
Isolation (Vdc) 1414
PARD (typical) 500
Quality IEC60950-1:2006/A11:2009 | UL60950-1 2nd Ed. 2007-03-27, CSA22.2 N0.60950-1 2nd Ed. 2007.03, | EN60690-1:2006+A11:2009 (Evaluated) | CE Marking per LVD
RoHS 6 Yes
Series Headline DC/DC Front End Power Supply
Series Description This highly efficient, 2100W, 54V (or 52.5V) output DC-DC converter is designed to deliver reliable bulk power to 54V distributed power systems, making it ideal for telecom and other high power density applications. The power supplies are N+1 redundant, hot-swappable, and have internal cooling fans. The power supply automatically recovers from overcurrent and overtemperature faults, and status information is provided through front panel LEDs, logic signals and its PMBus(TM) / I2C interface.