Global Website         News         Investor Relations         Careers         Contact Us

D1U4-W-1600-54-HB4C

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D1U4-W-1600-54-HB4C

Technical Information

Total Output Power (W) 1600
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 54
Output Voltage 2 (V) 12
Efficiency (%) 90
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 1.6 x 4 x 14
Dimensions (mm) 40.6 x 101.6 x 355.6
Output Current (A) 30
Output Current 2 (A) 2
Isolation (Vdc) 4242
Quality CAN/CSA C22.2 No 60950-1-07, Am.1:2011 | UL 60950-1-2011, 2nd Ed. | UL 60950-1, 2nd Ed. | IEC60950-1:2005 (2nd Ed.) w A1:2009, EN 60950-1:2006+A11:2009 +A1:2010 +A12:2011
RoHS 6 Yes
Series Headline D1U4‐W‐1600‐54‐HB4C AC-DC Power converter
Series Description The D1U4‐W‐1600‐54‐HBXC is a 1600W power factor corrected (PFC) front end power module intended for hot swap redundant systems. There is a main output of 54VDC (floating with respect to chassis ground) and a 12VDC Standby/bias output (that is present whenever the incoming AC source is applied.