Global Website         News         Investor Relations         Careers         Contact Us

D1U-W-1600-48-HB2C

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D1U-W-1600-48-HB2C

Technical Information

Total Output Power (W) 1600
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 48
Output Voltage 2 (V) 12
Efficiency (%) 91
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 1.6 x 4.75 x 12
Dimensions (mm) 40.64 x 120.65 x 304.80
Output Current (A) 33
Output Current 2 (A) 1.7
Isolation (Vdc) 3000
PARD (typical) 480
Quality c-CSA-us (CSA 60950-1-03/UL 60950-1, First Edition)
RoHS 6 Yes