Global Website         News         Investor Relations         Careers         Contact Us

CRV1S1215SC

15V, 3kVDC Isolated 1W single output, DC/DC Converters, 10.8 - 13.2V input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

CRV1S1215SC

Technical Information

Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.236 x 0.394
Dimensions (mm) 19.50 x 6 x 10
Efficiency (%) 83
Output Current (A) 0.067
Input Current (mA) 108
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 5
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple Noise (mV pk-pk) 8.5
RoHS 6 Yes
Series Headline 3kVDC isolated 1W single output DC/DC converter
Series Description The CRV1 series of industrial temperature range DC/DC converters are the standard buliding blocks for on-board distributed power systems. They are ideally suited for providing local supplies on control system boards with the dded benefit of 3kVDC galvanic isolation to reduce switching noise. Available in SIP package with dual and single output pinout. All of the rated power may be drawn from a single pin provided the total loaddoes not exceed 1 watt.
Total Output Power (W) 1
Output Voltage 1 (V) 15
Input Voltage Nominal (V) 12