Global Website         News         Investor Relations         Careers         Contact Us

CRL2S0505SC

5V, Isolated 2W Single Output, DC/DC Converters, 4.4-5.5V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

CRL2S0505SC

Technical Information

Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.551 x 0.295 x 0.394
Dimensions (mm) 14 x 7.50 x 10
Efficiency (%) 78
Output Current (A) 0.4
Input Current (mA) 513
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 8
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple Noise (mV pk-pk) 96
RoHS 6 Yes
Series Headline Isolated 2W Single Output DC/DC Converters.
Series Description The CRL2 series of DC/DC Converters is particularly suited to isolating and/or converting DC power rails. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from –40°C and full 2 watt output at 85°C. Pin compatibility with the NME and LME ensures ease of upgradeability.
Total Output Power (W) 2
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 5