Global Website         News         Investor Relations         Careers         Contact Us

CMR1215S3C

±15v ±25mA, Isolated 0.75W Dual Output 3kVDC, DC/DC Converters, 10.8 - 13.2V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

CMR1215S3C

Technical Information

Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.77 x 0.236 x 0.394
Dimensions (mm) 19.50 x 6 x 10
Efficiency (%) 79
Mounting Type Through Hole
Output Current (A) 0.025
Output Current 2 (A) -0.025
Input Current (mA) 80
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 4.5
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple Noise (mV pk-pk) 6.5
RoHS 6 Yes
Series Headline Isolated 0.75W Single and Dual Output Isolated DC/DC Converters
Series Description The CMR series are a cost effective 0.75W DC/DC converter series, in an industry standard package with industry standard pinouts., Popular input and output voltages are available as a lower power alternative to a 1W DC/DC converter. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from –40°C and full 0.75 watt output at 85°C.
Total Output Power (W) 0.75
Output Voltage 1 (V) 15
Output Voltage 2 (V) -15
Input Voltage Nominal (V) 12