Global Website         News         Investor Relations         Careers         Contact Us

CMR0505SAP3C

5V, Isolated 0.75W Input Single Output DC/DC Converters, 4.5 - 5.5V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

CMR0505SAP3C

Technical Information

Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.236 x 0.394
Dimensions (mm) 19.50 x 6 x 10
Efficiency (%) 74
Mounting Type Through Hole
Output Current (A) 0.15
Input Current (mA) 195
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 9
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple Noise (mV pk-pk) 20
RoHS 6 Yes
Series Headline CMR0505SAP3C
Series Description Isolated 0.75W Input Single Output DC/DC Converters
Total Output Power (W) 0.75
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 5