Global Website         News         Investor Relations         Careers         Contact Us

BWR-5/6-3.3/7-D24L1-C

5V/3.3V, 33 Watt, Dual-Output, Isolated DC/DC Converter with 18-36V Input Range

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

BWR-5/6-3.3/7-D24L1-C

Technical Information

Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 2 x 2 x 0.45
Dimensions (mm) 50.8 x 50.8 x 11.3
Efficiency (%) 88
Form Factor 2 x 2
Package Style DIP
Output Current (A) 6
Output Current 2 (A) 7
Input Current (mA) 50/1615
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 60
Ripple Noise (mV pk-pk) 40
RoHS 6 Yes
Series Headline 33W Mixed Voltage 5V and 3.3V Outputs.
Series Description 5V/3.3V, 33 Watt, Dual-Output, Isolated DC/DC Converter with 18-36V Input Range
Total Output Power (W) 33
Output Voltage 1 (V) 5
Output Voltage 2 (V) 3.3
Input Voltage Nominal (V) 24