MENU
my Murata
Open in New Window
Contact Information
Contact Form
Corporate
Open in New Window
Careers
Open in New Window
Americas - English
Americas - English
EMEA - English
Southeast and South Asia - English
Global - English
中文
Korea - English
日本語
Search
Keyword Research
Enter a product part number, or a portion of a part number.
Search
Search
Search
News
Events
Electronic Components
Solutions
Other Products
Applications
Articles
Open in New Window
Websites
Corporate
Open in New Window
Careers
Open in New Window
Contact Form
Contact Information
my Murata
Open in New Window
Select your region/language.
Americas - English
EMEA - English
Southeast and South Asia - English
Global - English
中文
Korea - English
日本語
Select
Close
Select your region & language
Americas - English
North America
South America
EMEA - English
Europe
Middle-East Asia
Africa
Southeast and South Asia - English
South-east Asia
South Asia
Oceania
Global - English
Other area
中文
Korea - English
日本語
Electronic Components
Electronic Components
Lineup
Capacitor
Inductors
Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)
Resistors
Thermistors (Temperature Sensors)
Sensors
Timing Devices (Crystal Unit / Ceramic Resonator)
Quartz Devices
Sound Components (Buzzer)
Power Products
Transformers (Murata Power Solutions Products)
Batteries
Micro Mechatronics
RFID Products
High-Frequency PCBs
Balun
Coupler
Filters
Phase Shifter
RF Switch
Front End Module
Acoustic wave device
Connectors
Antennas and related products
Connectivity Modules
Wireless Connectivity Platforms
Ionizers / Active Oxygen Module (Ozonizers)
Close
Product Search
Design Tools
SimSurfing
HOME
Electronic Components
Power Products
To Be Discontinued, Discontinued, Not Recommended and Obsolete
Power Products
To Be Discontinued, Discontinued, Not Recommended and Obsolete
Power Application Notes
Power 3D Models
Power Safety Certifications
Power Environmental Compliance Policy
Power Operating Requirements
DC-DC converter Cross Reference
DC-DC converter Safety Standards
■ AC-DC Power Supply
Swipe left or right to change screens
View in landscape mode.
Series
Date
Contact Us
C1U-W-1200-12-Tx
2016-03-31
Contact Us
C1U-W-1200-48-Tx
2016-03-31
Contact Us
CEF400-112C
2012-09-01
Contact Us
CF200-A12C
2014-08-18
Contact Us
CF350-A12C
2014-08-18
Contact Us
CF350-A24C
2014-08-18
Contact Us
CF350-A48C
2014-08-18
Contact Us
cPCI-A-3U-200C
2014-08-18
Contact Us
cPCI-A-3U-300C
2014-08-18
Contact Us
cPCI-D-3U-300C
2014-08-18
Contact Us
cPCI200A-1C
2014-10-23
Contact Us
cPCI200D
2017-11-01
Contact Us
cPCI325D
2014-08-18
Contact Us
cPCI325D-10xC
2014-08-18
Contact Us
cPCI350
2014-08-18
Contact Us
cPCI420
2014-08-18
Contact Us
cPCI500DC
2014-08-18
Contact Us
D1U-W-1200-12-Hx
2017-04-01
Contact Us
D1U-W-1200-48-Hx
2016-09-30
Contact Us
D1U-W-1600-12-Hx
2017-03-31
Contact Us
D1U3CS-D-850-12-HxxC
2015-03-27
Contact Us
D1U3CS-W-1200-12-HxxC
2014-08-18
Contact Us
D1U4-W-1200-12-Hx
2016-06-28
Contact Us
D1U4-W-1600-12-Hx
2016-06-28
Contact Us
DNX301
2014-08-18
Contact Us
DNX350
2014-08-18
Contact Us
KX500
2014-08-18
Contact Us
KX750
2014-08-18
Contact Us
NX301
2014-08-18
Contact Us
NX350
2014-08-18
Contact Us
PCI500-4A
2014-08-18
Contact Us
PCI500-4D
2014-08-18
Contact Us
PF600
2014-08-18
Contact Us
PX400/402
2014-08-18
Contact Us
PX401/403
2014-08-18
Contact Us
PX500
2014-08-18
Contact Us
RM24150
2014-08-18
Contact Us
RM4830
2014-08-18
Contact Us
RM4850
2014-08-18
Contact Us
RM487.5
2014-08-18
Contact Us
SX400
2014-08-18
Contact Us
SX500
2014-08-18
Contact Us
TX1000
2014-08-18
Contact Us
TXD2000
2014-08-18
Contact Us
■ DC-DC Converter
Swipe left or right to change screens
View in landscape mode.
Series
Date
Contact Us
6-PAK
2014-08-18
Contact Us
BCP-3.3/2.5, 50W
2014-11-10
Contact Us
BCP-5/3.3, 75W
2014-08-18
Contact Us
BMP, 25-40W
2014-08-18
Contact Us
BMP-5/3.3, 35W
2014-08-18
Contact Us
BPB
2014-08-18
Contact Us
BWP, 3W
2014-08-18
Contact Us
BWR-5-3P3
2015-08-17
Contact Us
BWR-5/3.3, 33W
2018-04-01
Contact Us
CPC
2017-11-01
Contact Us
DDR
2015-08-17
Contact Us
DLV
2014-08-18
Contact Us
DTL-2A-LC
2014-08-18
Contact Us
DTL-32A-LC
2014-08-18
Contact Us
DTL-HS100D12
2014-08-18
Contact Us
DTL-IFB-485
2014-08-18
Contact Us
DTL22A
2014-08-18
Contact Us
DTL22A-LC
2014-08-18
Contact Us
DTL23A
2014-08-18
Contact Us
DTL24A
2014-08-18
Contact Us
DTL25A-LC
2014-08-18
Contact Us
DTL2A
2014-08-18
Contact Us
DTL35A-LC
2014-08-18
Contact Us
DTL3ALoads
2014-08-18
Contact Us
DTL4A
2014-08-18
Contact Us
DTL5A-LC
2014-08-18
Contact Us
EBC
2014-08-01
Contact Us
EHS10-050
2014-08-18
Contact Us
EHS15-033
2014-08-18
Contact Us
EHS20-012
2014-08-18
Contact Us
EHS20-015
2014-08-18
Contact Us
EHS20-018
2014-08-18
Contact Us
EHS20-025
2014-08-18
Contact Us
FLT
2014-08-18
Contact Us
HB01U
2014-08-18
Contact Us
HB01UYC
2014-08-18
Contact Us
HB01UZC
2014-08-18
Contact Us
HB04U
2015-08-17
Contact Us
HEN
2015-03-02
Contact Us
HHS04
2014-09-15
Contact Us
HL01R
2014-08-18
Contact Us
HL01RYC
2014-08-18
Contact Us
HL01RZC
2014-08-18
Contact Us
HL01U
2014-08-18
Contact Us
HL02RYC
2014-08-18
Contact Us
HL02RZC
2014-08-18
Contact Us
HL02U
2014-08-18
Contact Us
HPH
2014-08-18
Contact Us
HPQ-8.3/22-D48
2017-04-01
Contact Us
HPR10XX
2014-08-18
Contact Us
HPR10XXC
2014-08-18
Contact Us
HPR117VC
2015-08-17
Contact Us
HPR1XXVC
2017-04-01
Contact Us
HPR1XXWC
2014-08-18
Contact Us
HPR2XX
2014-08-18
Contact Us
HPR2XXC
2014-08-18
Contact Us
HPR7XX
2014-08-18
Contact Us
HPR7XXC
2014-08-18
Contact Us
IHB100SC
2014-08-18
Contact Us
IHB100TC
2014-08-18
Contact Us
IHB60SC
2014-08-18
Contact Us
JZY7010L
2014-08-18
Contact Us
JZY7015L
2014-08-18
Contact Us
JZY7115L
2014-08-18
Contact Us
JZY7120L
2014-08-18
Contact Us
LEN
2014-08-18
Contact Us
LP02U
2015-08-17
Contact Us
LQN
2014-08-18
Contact Us
LSM-10A, D12
2015-03-02
Contact Us
LSM-10A, D3
2015-03-12
Contact Us
LSM-10A, D5
2015-03-12
Contact Us
LSM-16A, D12
2015-03-02
Contact Us
LSM-16A, W3
2014-10-29
Contact Us
LSM2
2014-10-31
Contact Us
LSM2-T/30-D12
2017-04-01
Contact Us
LSN-10A, D12
2014-10-29
Contact Us
LSN-10A, D3
2014-10-29
Contact Us
LSN-10A, D5
2014-10-29
Contact Us
LSN-16A, D12
2015-03-02
Contact Us
LSN-16A, W3
2014-10-29
Contact Us
LSN-T10-D12
2014-10-29
Contact Us
LSN2-T/22-D12
2015-03-12
Contact Us
LSN2-T/30-D12
2015-03-02
Contact Us
LSS-T/10-W12
2017-04-01
Contact Us
MAPC-104
2015-04-24
Contact Us
MYGTM01210BZN
2018-04-01
Contact Us
MYSSM01204BENL
2018-04-01
Contact Us
MYSSM01806BENL
2018-04-01
Contact Us
MYSTM0051EEEFA
2018-04-01
Contact Us
NCA005
2014-08-18
Contact Us
NCA015
2014-08-18
Contact Us
NCF010
2014-08-18
Contact Us
NDW3
2014-08-18
Contact Us
NDX
2014-08-18
Contact Us
NEA-NEF010SIP
2014-08-18
Contact Us
NEA-NEF010SMT
2015-08-17
Contact Us
NEA005
2014-08-18
Contact Us
NEA016
2015-08-17
Contact Us
NFA010
2014-08-18
Contact Us
NFA016
2014-08-18
Contact Us
NFA020
2014-08-18
Contact Us
NGA
2014-08-18
Contact Us
NM485
2017-01-30
Contact Us
NM485SLC
2017-01-25
Contact Us
NME2
2017-10-01
Contact Us
NMH0524DC1
2014-08-18
Contact Us
NMPD01
2014-08-18
Contact Us
NMXSO
2017-04-01
Contact Us
NMXU
2017-10-01
Contact Us
NNL
2014-08-18
Contact Us
NNL05
2014-08-18
Contact Us
NNL10
2014-08-18
Contact Us
NPX
2014-08-18
Contact Us
NPX20S
2014-08-18
Contact Us
NTF
2014-08-18
Contact Us
OKDH-T/12
2018-04-01
Contact Us
OKDH-T/120
2018-04-01
Contact Us
OKDL-T/12-W12-xxx-C
2017-11-01
Contact Us
OKDL-T/18-W12-xxx-C
2017-11-01
Contact Us
OKDL-T/6-W12-xxx-C
2017-11-01
Contact Us
OKDL-T/60-W12-xxx-C
2017-11-01
Contact Us
OKDx-T/12-W12-001-C
2017-11-01
Contact Us
OKDX-T/120
2017-11-01
Contact Us
OKDx-T/20-W12
2017-11-01
Contact Us
OKDx-T/25-W12
2017-11-01
Contact Us
OKDx-T/40-W12
2017-11-01
Contact Us
OKDx-T/50-W12
2017-11-01
Contact Us
OKDX-T/90
2017-11-01
Contact Us
OKDY-T/120
2018-04-01
Contact Us
OKLP-X25-W12-C
2014-08-18
Contact Us
OKLP-X35-W12-C
2014-08-18
Contact Us
OKLP-X60-W12A-C
2018-10-01
Contact Us
PWR11XXC
2014-08-18
Contact Us
PWR12XXC
2014-08-18
Contact Us
PWR1726A
2018-04-01
Contact Us
PWR40xxC
2014-08-18
Contact Us
PWR5105C
2014-08-18
Contact Us
PWR59XXC
2014-08-18
Contact Us
PWR60XX
2014-08-18
Contact Us
PWR70
2014-08-18
Contact Us
PWR70XXaC
2014-08-18
Contact Us
PWR72
2014-08-18
Contact Us
QHS12-120
2014-08-18
Contact Us
QHS35-033
2014-08-18
Contact Us
QHS40-025
2014-08-18
Contact Us
QHS50-015
2014-08-18
Contact Us
QHS50-018
2014-08-18
Contact Us
QHS55-012
2014-08-18
Contact Us
RBC
2014-08-18
Contact Us
RBC-12/17-D48
2014-08-18
Contact Us
RBQ
2017-04-01
Contact Us
RBQ-12/33-D48
2017-04-01
Contact Us
RBQ-12/33-D48NB-C
2017-04-01
Contact Us
RUW15
2018-10-01
Contact Us
RUW15HC
2018-10-01
Contact Us
S016-12
2014-08-18
Contact Us
S020-12
2014-08-18
Contact Us
S101
2014-08-18
Contact Us
S111
2014-08-18
Contact Us
S151
2014-08-18
Contact Us
SBST
2018-04-01
Contact Us
SBST-03200500-0B
2018-04-01
Contact Us
SLC100
2014-08-18
Contact Us
SuperSIP
2014-08-18
Contact Us
TMP, 25-40W
2014-08-18
Contact Us
TPB, 25-40W
2014-08-18
Contact Us
TWR, 22W
2014-08-18
Contact Us
TWR, 30W
2014-08-18
Contact Us
UCE
2018-04-01
Contact Us
UCH
2015-08-17
Contact Us
UCP, 40-75W
2014-08-18
Contact Us
UCQ
2018-04-01
Contact Us
UCR
2014-08-18
Contact Us
UCR100
2014-08-18
Contact Us
UDQ
Contact Us
UDQ2204/001
2014-12-29
Contact Us
UEP
2014-08-18
Contact Us
UHP
2014-08-18
Contact Us
UHP-12/21-D48
2015-08-17
Contact Us
UHP-28.2/12-D48
2014-08-18
Contact Us
UHR16-20W
2014-08-18
Contact Us
ULQ
2018-04-01
Contact Us
UMP, 25-40W
2014-08-18
Contact Us
UNR, 15-25W
2014-08-18
Contact Us
UNR, 18-33W
2014-08-18
Contact Us
UNR, 25-50W
2014-08-18
Contact Us
UNR, 3.6-10W
2014-08-18
Contact Us
UNR, 30-40W
2014-08-18
Contact Us
UNR, 30-66W
2014-08-18
Contact Us
UNR, 8-40W
2014-08-18
Contact Us
UNS, 10/15W
2014-08-18
Contact Us
UPB, 25-40W
2014-08-18
Contact Us
USND5
2014-08-18
Contact Us
USQ, 20A
2014-08-18
Contact Us
USQ, 30A
2014-08-18
Contact Us
USQ, 40A
2014-08-18
Contact Us
UWP, 3W
2014-08-18
Contact Us
UWR, 3W
2014-08-18
Contact Us
UWR, 5W
2014-08-18
Contact Us
UWR-96/100-D48A-C
2014-08-18
Contact Us
VCN60-025
2014-08-18
Contact Us
VCN60/70
2014-08-18
Contact Us
VKA100
2014-08-18
Contact Us
VKA150MS24-205C
2014-08-18
Contact Us
VKA50xSC
2014-08-18
Contact Us
VKA60xSC
2014-08-18
Contact Us
VKA75xSC
2014-08-18
Contact Us
VKP100MTC
2014-08-18
Contact Us
VKP100xT
2014-08-18
Contact Us
VKP60xT
2014-08-18
Contact Us
VR091B080CL
2015-03-02
Contact Us
VR091B080CS-1C
2015-03-02
Contact Us
VR091B080TU
2015-03-02
Contact Us
VR100B080CU-2C
2015-03-02
Contact Us
VR102B150CS-2C
2015-03-02
Contact Us
VR102B150CU-3C
2015-03-02
Contact Us
VR110
2016-10-11
Contact Us
VR11C & 11E
2016-10-11
Contact Us
VRK81B080CS
2015-03-02
Contact Us
VRK81B100CS
2014-08-18
Contact Us
VRK81B100TH
2015-03-02
Contact Us
VSX40MD23C
2014-08-18
Contact Us
VSX60
2014-08-18
Contact Us
VSX75MD35C
2014-08-18
Contact Us
WFC02RC
2014-08-18
Contact Us
WP06R
2014-08-18
Contact Us
WP06RC
2014-08-18
Contact Us
WPA50
2014-08-18
Contact Us
WPA50R
2014-08-18
Contact Us
WPA60
2014-08-18
Contact Us
WPA60R48DC
2014-08-18
Contact Us
WPC03R
2014-08-18
Contact Us
WPC03RC
2014-08-18
Contact Us
WPC10R
2014-08-18
Contact Us
WPC10RC
2014-08-18
Contact Us
WPN20R
2014-08-18
Contact Us
WPN20RC
2014-08-18
Contact Us
WPN30R
2014-08-18
Contact Us
■ Digital Panel Meter
Swipe left or right to change screens
View in landscape mode.
Series
Date
Contact Us
ACA5-20RM
2016-10-01
Contact Us
DBM-20
2000-01-01
Contact Us
DM-2000
2000-01-01
Contact Us
DM-2100
2000-01-01
Contact Us
DM-2115
2000-01-01
Contact Us
DM-3000
2000-01-01
Contact Us
DM-31
2011-04-01
Contact Us
DM-3100B
2011-04-01
Contact Us
DM-3100L
2011-04-01
Contact Us
DM-3100N
2011-04-01
Contact Us
DM-3100U1
2011-04-01
Contact Us
DM-3100U2/U3
2011-04-01
Contact Us
DM-3100X
2014-06-01
Contact Us
DM-3102A, DM-3102B
2000-01-01
Contact Us
DM-3104
2000-01-01
Contact Us
DM-350
2000-01-01
Contact Us
DM-4000, DM-4300
2000-01-01
Contact Us
DM-4100D
2000-01-01
Contact Us
DM-4101D
2011-04-01
Contact Us
DM-4101L
2011-04-01
Contact Us
DM-4101N
2011-04-01
Contact Us
DM-4105
2011-04-01
Contact Us
DM-4200
2000-01-01
Contact Us
DM-500
2000-01-01
Contact Us
DM-9000
2009-07-01
Contact Us
DM-LX3
2011-04-01
Contact Us
DMH-30
2000-01-01
Contact Us
DMS-20-CP Panel Punch
2017-04-01
Contact Us
DMS-20LCD-2/3-DCM
2016-03-01
Contact Us
DMS-20PC-3-LM
2014-06-01
Contact Us
DMS-20PC-4-5-6-DCM
2016-03-01
Contact Us
DMS-20PC-7-DCM
2016-03-01
Contact Us
DMS-30-CP Panel Punch
2017-04-01
Contact Us
DMS-3019X
2009-09-01
Contact Us
DMS-DC-DC Converter
2006-07-01
Contact Us
DMS-EB
2014-08-18
Contact Us
DMS-EB-AC/DC
2016-03-01
Contact Us
DMS-EB-HTB
2008-11-01
Contact Us
DMS-EB-LP
2006-07-01
Contact Us
DMS-EB-TCJ/TCK
2006-02-01
Contact Us
DMS-Mounting Hardware
2014-08-18
Contact Us
DMS-Power Supplies-Linear
2000-01-01
Contact Us
DMS-PS-CM
2009-03-01
Contact Us
Range Change Kit
2011-04-01
Contact Us
Related Links
Inquiries
Send your inquiry
Electronic Components
Power Products
Application Notes
3D Models
Safety Certifications
To Be Discontinued, Discontinued, Not Recommended and Obsolete
RoHs
design development
DC-DC converter Cross Reference
DOSA DC-DC Module Cross Reference Guide
DC-DC converter Safety Standards
Sign up for Murata Newsletter
Murata Newsletter provides a wide range of information once or twice a month, including the latest product information and events.
SimSurfing
The software 'SimSurfing' simulates the characteristics of Murata products.
Your Opinions and Requests about Our Website
Open in New Window
HOME
Electronic Components
Power Products
To Be Discontinued, Discontinued, Not Recommended and Obsolete
PageTOP